Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
2006-1631
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 6 (10) mm²
Cross section
20 - 8 AWG
Strip length
13 - 15 mm
Measured voltage
800 V
Rated impulse voltage
8 kV
Pollution degree
3
Current intensity
10 A
Height
59.00 mm
Width
7.50 mm
Depth
93.30 mm
Number of connection points
2
Number of potentials
1
Color
grau
Weight
24.600 g
eCl@ss 7.1
27-14-11-16
eCl@ss 8.1
27-14-11-16
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices