Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
2007-8801/041-000
Description
2-conductor through terminal block, 6 mm², 30 A, gray
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Nominal cross section
6.00 mm²
Solid conductor
0.5 - 10 mm²
Solid conductor, push-in termination
1 - 10 mm²
Fine-stranded conductor
0.5 - 10 mm²
Fine-stranded conductor with ferrule
6 - 10 mm²
Strip length
13 - 15 mm
Number of connection points
2
Number of potentials
1
Width of spacing
8.00 mm
Height at lowest possible mounting height
46.80 mm
Length
99.60 mm
Mounting method
Top-hat rail TH35
Color
gray
Weight
22.220 g
Material insulation body
Polyamide
Rated voltage
500 V
Rated impulse voltage
6 kV
Rated current
30.00 A
Overvoltage category
III
Pollution degree
3
GTIN
4055143300261
Customs number
85369019
Country of origin
CN
eCl@ss 10.0.1
27-14-11-20
ecl@ss 11.0
27-14-11-20
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices