Catalog navigation
CAD model selection
Delivery country
Selectable products: 8
HELP_VARIABLE
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
400 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
12 A
Pin Spacing
7.50 mm
No. of poles
Height
18.25 mm
Width
mm
Depth
11.60 mm
Color
grau
Comment
L = (No. of poles x Pin Spacing) + 1,5 mm
Weight
g
eCl@ss 7.1
27-14-11-06
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices