Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
261-361
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
18.00 mm
Width
3.00 mm
Depth
28.00 mm
Color
grau
Weight
1.090 g
eCl@ss 7.1
27-14-11-33
eCl@ss 8.1
27-14-11-33
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices