Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
279-509
Description
Double-deck terminal block, 1.5 mm², 18 A, blue
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of Detail
Nominal cross section
1.50 mm²
Solid conductor
0.08 - 1.5 mm²
Solid conductor, push-in termination
mm²
Fine-stranded conductor
0.08 - 1.5 mm²
Fine-stranded conductor with ferrule
mm²
Strip length
8 - 9 mm
Number of connection points
4
Number of potentials
1
Width of spacing
4.00 mm
Height at lowest possible mounting height
39.20 mm
Length
85.00 mm
Mounting method
Top-hat rail TH35
Color
blue
Weight
7.841 g
Material insulation body
Polyamide
Rated voltage
500 V
Rated impulse voltage
6 kV
Rated current
18.00 A
Overvoltage category
III
Pollution degree
3
GTIN
4050821614142
Customs number
85369010000
Country of origin
CN
eCl@ss 10.0.1
27-14-11-20
ecl@ss 11.0
27-14-11-20
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices