Catalog navigation
CAD model selection
Delivery country
Selectable products: 7
HELP_VARIABLE
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
mm²
Cross section
AWG
Strip length
8 - 9 mm
Measured voltage
V
Rated impulse voltage
kV
Pollution degree
Current intensity
A
Height
27.00 mm
Width
4.00 mm
Depth
73.00 mm
Number of connection points
4
Number of potentials
1
Color
Comment
Weight
6.310 g
eCl@ss 7.1
27-14-11-20
eCl@ss 8.1
27-14-11-20
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices