Catalog navigation
CAD model selection
Delivery country
Selectable products: 2
HELP_VARIABLE
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
mm²
Cross section
AWG
Strip length
8 - 9 mm
Height
28.00 mm
Width
5.00 mm
Depth
50.00 mm
Number of connection points
2
Number of potentials
1
Color
green-yellow
Comment
Weight
8.750 g
eCl@ss 7.1
27-14-11-41
eCl@ss 8.1
27-14-11-41
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices