Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
285-157
Description
2-conductor ground terminal block, 50 mm², green-yellow
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Nominal cross section
50.00 mm²
Solid conductor
10 - 50 mm²
Solid conductor, push-in termination
mm²
Fine-stranded conductor
10 - 70 mm²
Fine-stranded conductor with ferrule
mm²
Strip length
30 - 30 mm
Number of connection points
1
Number of potentials
1
Width of spacing
20.00 mm
Height at lowest possible mounting height
87.00 mm
Length
94.00 mm
Mounting method
Top-hat rail TH35
Color
green-yellow
Weight
185.639 g
Material insulation body
Polyamide
GTIN
4045454507435
Customs number
85369010000
Country of origin
PL
eCl@ss 10.0.1
27-14-11-41
ecl@ss 11.0
27-14-11-41
Preview - Generation
Preview
3D
Dimension
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices