Catalog navigation
CAD model selection
Delivery country
Selectable products: 2
HELP_VARIABLE
Item-No.
Description
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Nominal cross section
95.00 mm²
Solid conductor
25 - 95 mm²
Solid conductor, push-in termination
- mm²
Fine-stranded conductor
25 - 95 mm²
Fine-stranded conductor with ferrule
- mm²
Strip length
35 - 35 mm
Number of connection points
2
Number of potentials
1
Width of spacing
25.00 mm
Height at lowest possible mounting height
101.00 mm
Length
107.00 mm
Mounting method
Top-hat rail TH35
Color
Weight
g
Material insulation body
Polyamide
Rated voltage
1000 V
Rated impulse voltage
8 kV
Rated current
232.00 A
Overvoltage category
III
Pollution degree
3
GTIN
Customs number
85369010000
Country of origin
PL
eCl@ss 10.0.1
27-14-11-20
ecl@ss 11.0
27-14-11-20
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices