Catalog navigation
CAD model selection
Delivery country
Selectable products: 5
HELP_VARIABLE
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.2 - 6 mm²
Cross section
24 - 10 AWG
Strip length
11 - 12 mm
Measured voltage
630 V
Rated impulse voltage
6 kV
Pollution degree
2
Current intensity
41 A
Pin Spacing
7.50 mm
No. of poles
1
Height
23.00 mm
Width
7.50 mm
Depth
29.10 mm
Number of connection points
1
Number of potentials
1
Color
Weight
g
Dimensions
1,8 + 0,1 mm
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices