Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
769-221
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Measured voltage
250 V
Rated impulse voltage
4 kV
Pollution degree
3
Current intensity
32 A
Height
28.50 mm
Width
5.00 mm
Depth
71.40 mm
Number of connection points
2
Number of potentials
1
Color
grau
Weight
6.701 g
eCl@ss 7.1
27-14-11-20
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices