Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
282-694
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.2 - 6 mm²
Cross section
24 - 10 AWG
Strip length
12 - 13 mm
Measured voltage
800 V
Rated impulse voltage
8 kV
Pollution degree
3
Current intensity
41 A
Height
32.50 mm
Width
8.00 mm
Depth
85.00 mm
Number of connection points
3
Number of potentials
1
Color
blau
Weight
18.739 g
eCl@ss 7.1
27-14-11-20
eCl@ss 8.1
27-14-11-20
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices