Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
231-642/114-000
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 12 AWG
Strip length
8 - 9 mm
Measured voltage
320 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
12 A
Pin Spacing
5.00 mm
No. of poles
12
Height
17.50 mm
Width
81.88 mm
Depth
27.50 mm
Number of connection points
12
Number of potentials
12
Color
orange
Comment
L = (No. of poles - 1) x Pin Spacing + 8.2 mm | L3 = L - 0.2 mm | L4 = L3 + 15.2 mm | L5 = L3 + 18 mm | LA = L3 + 12.6 mm | LB = L3 + 13.2 mm
Weight
20.730 g
eCl@ss 7.1
27-14-11-06
eCl@ss 8.1
27-44-03-09
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices