Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
235-752
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 2.5 mm²
Cross section
20 - 14 AWG
Strip length
9 - 10 mm
Measured voltage
630 V
Rated impulse voltage
6 kV
Pollution degree
2
Current intensity
24 A
Pin Spacing
7.50 mm
No. of poles
1
Height
9.20 mm
Width
7.50 mm
Depth
12.50 mm
Number of connection points
1
Number of potentials
1
Color
dunkelgrau
Dimensions
1 +0,1 mm
Weight
0.826 g
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices