Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
250-1402
WAGO eShop
Info DE
WAGO eShop
Info EN
DIAMETER
0.2 - 0.5 mm
DIAMETER
24 - 20 AWG
Strip length
8.5 - 9.5 mm
Measured voltage
160 V
Rated impulse voltage
2.5 kV
Pollution degree
2
Current intensity
4 A
Pin Spacing
2.54 mm
No. of poles
2
Height
13.10 mm
Width
6.58 mm
Depth
12.00 mm
Number of connection points
2
Number of potentials
2
Color
grau
Comment
L = (No. of poles x Pin Spacing) + 1.5 mm
Dimensions
1.1 +0.1 mm
Weight
0.885 g
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices