Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
745-355
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.2 - 6 mm²
Cross section
24 - 10 AWG
Strip length
11 - 12 mm
Measured voltage
1000 V
Rated impulse voltage
8 kV
Pollution degree
2
Current intensity
41 A
Pin Spacing
10.00 mm
No. of poles
5
Height
23.00 mm
Width
49.10 mm
Depth
29.10 mm
Number of connection points
5
Number of potentials
5
Color
grau
Weight
27.100 g
Comment
L = (No. of poles - 1) x Pin Spacing + 7,5 mm | L1 = L + 1,6 mm
Dimensions
1,8 + 0,1 mm
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices