Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
804-114
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.25 - 2.5 mm²
Cross section
20 - 12 AWG
Strip length
10 - 11 mm
Measured voltage
320 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
24 A
Pin Spacing
5.00 mm
No. of poles
14
Height
14.40 mm
Width
71.50 mm
Depth
15.00 mm
Number of connection points
14
Number of potentials
14
Color
grau
Comment
L = (No. of poles x Pin Spacing) + 1,5 mm
Dimensions
1 +0,1 mm
Weight
14.016 g
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices