Catalog navigation
Code
CAD模型選擇
Delivery country
可提供的產品: 1
HELP_VARIABLE
Item-No.
870-834
Description
4-conductor through terminal block, 2.5 mm², 24 A, blue
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of Detail
Nominal cross section
2.50 mm²
Solid conductor
0.08 - 2.5 mm²
Solid conductor, push-in termination
mm²
Fine-stranded conductor
0.08 - 4 mm²
Fine-stranded conductor with ferrule
mm²
Strip length
6 - 7 mm
Number of connection points
4
No. of potentials
1
Width of spacing
5.00 mm
Height at lowest possible mounting height
27.50 mm
Length
55.00 mm
Mounting method
Top-hat rail TH35
Color
blue
Weight
7.440 g
Material insulation body
Polyamide
Rated voltage
500 V
Rated impulse voltage
6 kV
Rated current
24.00 A
Overvoltage category
III
Pollution degree
3
GTIN
4045454094652
Customs number
85369010000
Country of origin
DE
eCl@ss 10.0.1
27-14-11-20
ecl@ss 11.0
27-14-11-20
Preview - Generation
預覽
3D
2D
Footprint by Ultralibrarian
模型參數已修改,與當前預覽不符.You have to generate a new preview.

產品目錄供應商定位元
選擇一個國家查看當地辦事處