User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
WAGO
Description
790-108 - SCREEN CLAMPING SADDLE 11 MM / 0.433 IN WIDE INCLUDING KNURLED SCREW
Bill of material
790-108
Item-No.
790-108
WAGO eShop
Info DE
WAGO eShop
Info EN
Weight
12.000
eCl@ss 7.1
27-14-11-50
eCl@ss 8.1
27-14-11-50
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices