User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
WAGO
Description
788-384 - Relay socket with safety relay sr2m with forced operation contacts and status indication 2 changeover contacts DC 24 V
Bill of material
788-384
Item-No.
788-384
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.34 - 2.5
Cross section
22 - 12
Strip length
9 - 10
Height
64.00
Width
15.00
Depth
86.00
Color
grau
Weight
50.300
eCl@ss 7.1
27-37-16-01
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices