Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
2000-2234
Description
Double-deck terminal block, 1 mm², 13.5 A, blue
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Nominal cross section
1.00
Solid conductor
0.14 - 1.5
Solid conductor, push-in termination
0.5 - 1.5
Fine-stranded conductor
0.14 - 1.5
Fine-stranded conductor with ferrule
0.5 - 1.5
Strip length
9 - 11
Number of connection points
4
Number of potentials
2
Width of spacing
3.50
Height at lowest possible mounting height
61.80
Length
69.70
Mounting method
Top-hat rail TH35
Color
blue
Weight
7.659
Material insulation body
Polyamide
Rated voltage
500
Rated impulse voltage
6
Rated current
13.50
Overvoltage category
III
Pollution degree
3
GTIN
4055143874823
Customs number
85369019
Country of origin
CN
eCl@ss 10.0.1
27-14-11-20
ecl@ss 11.0
27-14-11-20
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices