Catalog navigation
CAD model selection
Delivery country
Selectable products: 2
HELP_VARIABLE
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Cross section
0.25 - 1.5 (2.5) mm²
Cross section
22 - 14 AWG
Strip length
9 - 11 mm
Current intensity
1 A
Height
33.00 mm
Width
4.20 mm
Depth
48.50 mm
Number of connection points
2
Number of potentials
1
Color
grau
Comment
Weight
4.510 g
eCl@ss 7.1
27-14-11-27
eCl@ss 8.1
27-14-11-27
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices