Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Delivery country
Add for comparison
Selectable products: 1
Item-No.
2004-1491
Description
End and intermediate plate, gray
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
HIGH
LOW
Height
29.70 mm
min. thickness
1.00 mm
Length
78.21 mm
Color
gray
Weight
2.395 g
Insulating material
Polyamide
GTIN
4044918332347
Customs number
85389000
Country of origin
CN
eCl@ss 10.0.1
27-14-11-33
ecl@ss 11.0
27-14-11-33
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices