Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Item-No.
2007-8877
Description
Compact terminal block, 6 mm², multicoloured
WAGO eShop
Info DE
Level of detail
HIGH
LOW
WAGO eShop
Info EN
Cross section
0.5 - 6 mm²
Cross section
20 - 10 AWG
Strip length
13 - 15 mm
Measured voltage
500 V
Rated impulse voltage
6 kV
Pollution degree
3
Height
99.60 mm
Width
112.00 mm
Depth
65.30 mm
Color
mehrfarbig
Weight
347.500 g
RGB
0.56,0.57,0.57,0
eCl@ss 7.1
27-14-11-47
eCl@ss 8.1
27-14-11-47
LINKDE
http://www.wago.com/de/p/2007-887
LINKEN
http://www.wago.com/global/p/2007-8877
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices