Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
2016-1301/000-053
Description
3-conductor through terminal block, 16 mm², 76 A, dark gray-yellow
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Nominal cross section
16.00
Solid conductor
0.5 - 16
Solid conductor, push-in termination
6 - 16
Fine-stranded conductor
0.5 - 25
Fine-stranded conductor with ferrule
6 - 25
Strip length
18 - 20
Number of connection points
3
Number of potentials
1
Width of spacing
12.00
Height at lowest possible mounting height
36.90
Length
91.80
Mounting method
Top-hat rail TH35
Color
darkgray-yellow
Weight
30.102
Material insulation body
Polyamide
Rated voltage
800
Rated impulse voltage
8
Rated current
76.00
Overvoltage category
III
Pollution degree
3
GTIN
4055144060171
Customs number
85369010000
Country of origin
DE
eCl@ss 10.0.1
27-14-11-20
ecl@ss 11.0
27-14-11-20
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices