Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
2020-2207
Description
2-conductor/2-pin, double-deck carrier terminal block, 1 mm², green-yellow
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Nominal cross section
1.00 mm²
Solid conductor
0.14 - 1.5 mm²
Solid conductor, push-in termination
0.5 - 1.5 mm²
Fine-stranded conductor
0.14 - 1.5 mm²
Fine-stranded conductor with ferrule
0.5 - 1.5 mm²
Strip length
9 - 11 mm
Number of connection points
4
Number of potentials
1
Width of spacing
3.50 mm
Height at lowest possible mounting height
51.30 mm
Length
80.10 mm
Mounting method
Top-hat rail TH35
Color
green-yellow
Weight
10.710 g
Material insulation body
Polyamide
GTIN
4050821049517
Customs number
85369019
Country of origin
CN
eCl@ss 10.0.1
27-14-11-41
ecl@ss 11.0
27-14-11-41
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices