Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
2020-2257
Description
1-conductor/1-pin double deck receptacle terminal block, 1 mm², 13.5 A, gray
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Nominal cross section
1.00 mm²
Solid conductor
0.14 - 1.5 mm²
Solid conductor, push-in termination
0.5 - 1.5 mm²
Fine-stranded conductor
0.14 - 1.5 mm²
Fine-stranded conductor with ferrule
0.5 - 1.5 mm²
Strip length
9 - 11 mm
Number of connection points
4
Number of potentials
2
Width of spacing
3.50 mm
Height at lowest possible mounting height
61.40 mm
Length
80.10 mm
Mounting method
Top-hat rail TH35
Color
gray
Weight
10.500 g
Material insulation body
Polyamide
GTIN
4050821049647
Customs number
85369010000
Country of origin
DE
eCl@ss 10.0.1
27-14-11-41
ecl@ss 11.0
27-14-11-41
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices