Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
2020-5491
Description
End and intermediate plate, gray
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of Detail
Height
55.55 mm
min. thickness
1.00 mm
Length
96.85 mm
Color
gray
Weight
4.090 g
Insulating material
Polyamide (PA66)
GTIN
4066966219814
Customs Tariff no.
85389099990
Country of origin
DE
eCl@ss 10.0.1
27-14-11-33
ecl@ss 11.0
27-14-11-33
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices