Catalog navigation
CAD model selection
Delivery country
Selectable products: 56
HELP_VARIABLE
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Cross section
0.25 - 4 mm²
Cross section
22 - 12 AWG
Strip length
10 - 12 mm
Measured voltage
690 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
24 A
PIN SPACING
5.20 mm
No. of poles
Height
40.50 mm
Width
mm
Depth
22.40 mm
Number of connection points
Number of potentials
Color
Comment
L =(No. of poles x Pin Spacing
Weight
g
eCl@ss 7.1
27-14-11-06
eCl@ss 8.1
27-14-11-06
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices