Catalog navigation
CAD model selection
Delivery country
Selectable products: 3
HELP_VARIABLE
Item-No.
Description
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Nominal cross section
2.50 mm²
Solid conductor
0.25 - 4 mm²
Solid conductor, push-in termination
0.75 - 4 mm²
Fine-stranded conductor
0.25 - 4 mm²
Fine-stranded conductor with ferrule
1 - 4 mm²
Strip length
10 - 12 mm
Number of connection points
3
Number of potentials
1
Width of spacing
5.20 mm
Height at lowest possible mounting height
32.50 mm
Length
59.20 mm
Mounting method
Top-hat rail TH35
Color
Weight
6.303 g
Material insulation body
Polyamide
Rated voltage
690 V
Rated impulse voltage
6 kV
Rated current
24.00 A
Overvoltage category
III
Pollution degree
3
GTIN
Customs Tariff no.
85369019
Country of origin
CN
eCl@ss 10.0.1
27-14-11-20
ecl@ss 11.0
27-14-11-20
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices