User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Item-No.
2022-1307
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Cross section
0.25 - 4 mm²
Cross section
22 - 12 AWG
Strip length
10 - 12 mm
Height
32.50 mm
Width
5.20 mm
Depth
59.20 mm
No. of connection Points
3
No. of potentials
1
Color
grün-gelb
Weight
9.272 g
eCl@ss 7.1
27-14-11-41
eCl@ss 8.1
27-14-11-41
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
EDA

Location of catalog vendor
Select a country to see the local offices