Catalog navigation
CAD model selection
Delivery country
Selectable products: 3
HELP_VARIABLE
Item-No.
Description
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Nominal cross section
- mm²
Solid conductor
- mm²
Solid conductor, push-in termination
- mm²
Fine-stranded conductor
- mm²
Fine-stranded conductor with ferrule
- mm²
Strip length
- mm
No. of connection Points
1
Number of potentials
1
Width of spacing
5.20 mm
Height at lowest possible mounting height
32.50 mm
Length
52.00 mm
Mounting method
Top-hat rail TH35
Color
Weight
5.490 g
Material insulation body
Polyamide
Rated voltage
690 V
Rated impulse voltage
6 kV
Rated current
24.00 A
Overvoltage category
III
Pollution degree
3
GTIN
Customs number
85366990990
Country of origin
CN
eCl@ss 10.0.1
27-14-11-20
ecl@ss 11.0
27-14-11-20
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices