User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Item-No.
2070-451/998-406
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.2 - 0.75 mm²
Cross section
24 - 18 AWG
Strip length
8.5 - 10 mm
Measured voltage
320 V
Bemessungsstoßspannung
4 kV
Pollution degree
2
Current intensity
9 A
Pin Spacing
6.50 mm
No. of poles
1
Height
7.40 mm
Width
5.30 mm
Depth
22.20 mm
Color
weiß
Weight
0.908 g
eCl@ss 7.1
27-14-11-06
eCl@ss 8.1
27-14-11-06
Preview - Generation
Preview
3D
2D
EDA

Location of catalog vendor
Select a country to see the local offices