Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
209-120
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
4.60 mm
Width
6.40 mm
Depth
42.40 mm
Color
grau
Weight
1.146 g
eCl@ss 7.1
27-14-92-14
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices