Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Delivery country
Add for comparison
Selectable products: 1
Item-No.
2092-3403/005-000
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
630 V
Rated impulse voltage
6 kV
Pollution degree
2
Current intensity
16 A
Pin Spacing
7.50 mm
No. of poles
3
Height
19.50 mm
Width
28.00
mm
Depth
14.40 mm
Color
lichtgrau
Comment
L = (No. of poles - 1) x Pin Spacing + 7.2 mm | L1 = (No. of poles x Pin Spacing) + 5.5 mm | L2 = (No. of poles x Pin Spacing) + 4.57 mm
Dimensions
1.6 +0.1 mm
Weight
2.840
g
eCl@ss 7.1
27-44-04-02
eCl@ss 8.1
27-44-04-02
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices