User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Item-No.
210-154
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
7.00 mm
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Depth
18.00 mm
Color
Aluminium. metallisch blank
Weight
175.000 g
eCl@ss 7.1
27-14-11-43
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
EDA

Location of catalog vendor
Select a country to see the local offices