User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Item-No.
210-547
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
15.000
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Depth
35.000
Color
gelb chromatiert
Comment
ACHTUNG! TRAGSCHIENE WIRD OHNE LOCHUNG DARGESTELLT!
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
EDA

Location of catalog vendor
Select a country to see the local offices