Catalog navigation
CAD model selection
Selectable products: 2
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Item-No.
2116-1391
u
Description
End and intermediate plate, gray
u
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Height
36.50 mm
min. thickness
1.00 mm
Length
113.50 mm
Color
gray
u
Weight
4.090 g
Insulating material
Polyamide (PA66)
GTIN
4055143747561
u
Customs number
85389099990
Country of origin
DE
eCl@ss 10.0.1
27-14-11-33
ecl@ss 11.0
27-14-11-33
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
Dimension
2D
EDA

Location of catalog vendor
Select a country to see the local offices