Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
2203-6543
Description
Multilevel installation terminal block, 2.5 mm², 22 A, gray
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Nominal cross section
2.50 mm²
Solid conductor
0.25 - 4 mm²
Solid conductor, push-in termination
0.75 - 4 mm²
Fine-stranded conductor
0.25 - 4 mm²
Fine-stranded conductor with ferrule
1 - 4 mm²
Strip length
10 - 12 mm
Number of connection points
5
Number of potentials
3
Width of spacing
5.20 mm
Height at lowest possible mounting height
46.50 mm
Length
109.70 mm
Mounting method
Top-hat rail TH35
Basic color
gray
Weight
20.228 g
Material insulation body
Polyamide
Rated voltage
250 V
Rated impulse voltage
4 kV
Rated current
22.00 A
Overvoltage category
III
Pollution degree
3
GTIN
4055144070095
Customs number
85369010000
Country of origin
DE
eCl@ss 10.0.1
27-14-11-25
ecl@ss 11.0
27-14-11-25
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices