Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
2203-6694
Description
End and intermediate plate, orange
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Height
70.60 mm
min. thickness
1.00 mm
Length
108.90 mm
Color
orange
Weight
4.910 g
Insulating material
Polyamide (PA66)
GTIN
4055144111217
Customs number
85389099990
Country of origin
DE
eCl@ss 10.0.1
27-14-11-33
ecl@ss 11.0
27-14-11-33
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices