Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
2206-1207
Description
2-conductor ground terminal block, 6 mm², green-yellow
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Nominal cross section
6.00 mm²
Solid conductor
0.5 - 10 mm²
Solid conductor, push-in termination
1 - 10 mm²
Fine-stranded conductor
0.5 - 10 mm²
Fine-stranded conductor with ferrule
2.5 - 10 mm²
Strip length
13 - 15 mm
Number of connection points
2
Number of potentials
1
Width of spacing
7.50 mm
Height at lowest possible mounting height
32.90 mm
Length
57.30 mm
Type of mounting
Top-hat rail TH35
Color
green-yellow
Weight
18.321 g
Material insulation body
Polyamide
GTIN
4055143846721
Customs number
85369010000
Country of origin
DE
eCl@ss 10.0.1
27-14-11-41
ecl@ss 11.0
27-14-11-41
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices