Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Delivery country
Add for comparison
Selectable products: 1
Item-No.
2206-1307
Description
3-conductor ground terminal block, 6 mm², green-yellow
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
HIGH
LOW
Nominal cross section
6.00 mm²
Solid conductor
0.5 - 10 mm²
Solid conductor, push-in termination
1 - 10 mm²
Fine-stranded conductor
0.5 - 10 mm²
Fine-stranded conductor with ferrule
2.5 - 10 mm²
Strip length
13 - 15 mm
Number of connection points
3
Number of potentials
1
Width of spacing
7.50 mm
Height at lowest possible mounting height
32.90 mm
Length
73.30 mm
Type of mounting
Top-hat rail TH35
Color
green-yellow
Weight
21.288 g
Material insulation body
Polyamide
GTIN
4055143846783
Customs number
85369010000
Country of origin
DE
eCl@ss 10.0.1
27-14-11-41
ecl@ss 11.0
27-14-11-41
Related Equipment
    WAGO
    249-116 - Screwless end stop, 6 mm wide, for DIN-rail 35 x 15 and 35 x 7.5
    WAGO
    249-117 - Screwless end stop, 10 mm wide, for DIN-rail 35 x 15 and 35 x 7.5
    WAGO
    2006-1391 - End and intermediate plate, 1 mm thick
    WAGO
    2006-1391 - End and intermediate plate, 1 mm thick
    WAGO
    2006-1393 - Separator plate, 2 mm thick, oversized
    WAGO
    2006-1393 - Separator plate, 2 mm thick, oversized
    WAGO
    209-191 - Separator for Ex e/Ex i applications, 3 mm thick, 120 mm wide
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices