Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
2206-8031/000-053
Description
Distribution terminal block, 6 mm², 41 A, dark gray-yellow
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Nominal cross section
6.00 mm²
Solid conductor
0.25 - 2.5 mm²
Solid conductor, push-in termination
0.75 - 2.5 mm²
Fine-stranded conductor
0.25 - 2.5 mm²
Fine-stranded conductor with ferrule
0.75 - 2.5 mm²
Strip length
9 - 11 mm
Number of connection points
7
Number of potentials
1
Width of spacing
9.00 mm
Height at lowest possible mounting height
32.90 mm
Length
73.80 mm
Mounting method
Top-hat rail TH35
Color
darkgray-yellow
Weight
16.272 g
Material insulation body
Polyamide
Rated voltage
800 V
Rated impulse voltage
8 kV
Rated current
41.00 A
Overvoltage category
III
Pollution degree
3
GTIN
4066966257250
Customs number
85369010000
Country of origin
DE
eCl@ss 10.0.1
27-14-11-20
ecl@ss 11.0
27-14-11-20
Related Equipment
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices