Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
2210-1307
Description
3-conductor ground terminal block, 10 mm², green-yellow
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Nominal cross section
10.00 mm²
Solid conductor
0.5 - 16 mm²
Solid conductor, push-in termination
2.5 - 16 mm²
Fine-stranded conductor
0.5 - 16 mm²
Fine-stranded conductor with ferrule
4 - 16 mm²
Strip length
17 - 19 mm
Number of connection points
3
Number of potentials
1
Width of spacing
10.00 mm
Height at lowest possible mounting height
36.90 mm
Length
89.00 mm
Type of mounting
Top-hat rail TH35
Color
green-yellow
Weight
37.525 g
Material insulation body
Polyamide
GTIN
4055143736138
Customs number
85369010000
Country of origin
DE
eCl@ss 10.0.1
27-14-11-41
ecl@ss 11.0
27-14-11-41
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices