Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
2216-1207
Description
2-conductor ground terminal block, 16 mm², green-yellow
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Nominal cross section
16.00 mm²
Solid conductor
0.5 - 16 mm²
Solid conductor, push-in termination
2.5 - 16 mm²
Fine-stranded conductor
0.5 - 25 mm²
Fine-stranded conductor with ferrule
6 - 25 mm²
Strip length
18 - 20 mm
Number of connection points
2
Number of potentials
1
Width of spacing
12.00 mm
Height at lowest possible mounting height
37.10 mm
Length
69.80 mm
Type of mounting
Top-hat rail TH35
Color
green-yellow
Weight
39.732 g
Material insulation body
Polyamide
GTIN
4055143732765
Customs number
85369010000
Country of origin
DE
eCl@ss 10.0.1
27-14-11-41
ecl@ss 11.0
27-14-11-41
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices