Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
222-510
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
21.30 mm
Width
18.50 mm
Depth
38.20 mm
Color
grau
WEIGHT
3.920 g
eCl@ss 7.1
27-14-92-14
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices