Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
2250-1207
Description
2-conductor miniature through terminal block, 1 mm², green-yellow
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of Detail
Nominal cross section
1.00 mm²
Solid conductor
0.14 - 1.5 mm²
Solid conductor, push-in termination
0.5 - 1.5 mm²
Fine-stranded conductor
0.14 - 1.5 mm²
Fine-stranded conductor with ferrule
0.5 - 1.5 mm²
Strip length
9 - 11 mm
Number of connection points
2
Number of potentials
1
Width of spacing
3.50 mm
Height at lowest possible mounting height
28.00 mm
Length
34.00 mm
Mounting method
Top-hat rail TH15
Color
green-yellow
Weight
3.820 g
Material insulation body
Polyamide
GTIN
4055143981729
Customs number
85369010000
Country of origin
DE
eCl@ss 10.0.1
27-14-11-41
ecl@ss 11.0
27-14-11-41
Related Equipment
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices