User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Item-No.
2273-204
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 2.5 mm²
Cross section
18 - 14 AWG
Strip length
11 mm
Measured voltage
450 V
Bemessungsstoßspannung
4 kV
Pollution degree
2
Current intensity
24 A
NO. OF POLES
4
Height
5.80 mm
Width
18.00 mm
Depth
16.70 mm
No. of connection Points
4
No. of potentials
1
COLOR
transparent / rot
WEIGHT
1.300 g
eCl@ss 7.1
27-14-11-04
Preview - Generation
Preview
3D
2D
EDA

Location of catalog vendor
Select a country to see the local offices