Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
231-126
Description
Prüfsteckermodul mit Kontaktzunge
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 12 AWG
Strip length
12 - 13 mm
Measured voltage
250 V
Rated impulse voltage
2 kV
Pollution degree
2
Current intensity
0 A
Pin Spacing
5.00 mm
No. of poles
1
Height
14.30 mm
Width
5.00 mm
Depth
43.45 mm
Number of connection points
1
Number of potentials
1
Color
grau
Weight
2.100 g
eCl@ss 7.1
27-14-11-48
eCl@ss 8.1
27-14-11-48
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices