Catalog navigation
CAD model selection
Delivery country
Selectable products: 11
HELP_VARIABLE
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
8 - 9 mm
Measured voltage
320 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
16 A
Pin Spacing
5.00 mm
No. of poles
Height
14.30 mm
Width
mm
Depth
19.10 mm
Number of connection points
Number of potentials
Color
grau
Comment
L = (No. of poles x Pin Spacing) + 3 mm | L1 = L + 5,8 mm | L2 = L1 + 6,4 mm
Dimensions
1,8 + 0,1 mm
Weight
g
eCl@ss 7.1
27-44-04-02
eCl@ss 8.1
27-44-04-02
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices